協働ロボットへのケーブル敷設が簡単になりました。igusケーブルクリップは、さまざまな形状や直径の表面へのほぼ干渉のない取り付けを可能にします。柔軟な設計により、あらゆる輪郭に適応し、設置スペースと怪我のリスクを低減します。付属のベルクロテープの長さは500mmまたは1000mmで、強力なグリップを保証します。ケーブルクリップの下にベルクロテープを通すオプションは、小さな直径でも安全なグリップを保証します。ベルクロテープもシリコンフリーであるため、自動車分野でも使用できます。直径の異なるケーブルを最大5本までケーブルクリップに接続できます。ケーブルタイラップを使用するか、ベルクロテープを曲げます。分離ツールの助けを借りて、ケーブルクリップは最大3つのセグメントに分割できるため、さらに安価になります。