My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drygear modular gearbox system

The robolink® modular robotic system allows you to automate manual work steps quickly and easily. Articulated arms in various lengths and sizes are available. The number of lubrication-free joints used ranges from two to six, and the robot can be equipped with various tools (e.g., grippers, suction cup, camera, etc.) as desired. robolink® robot components are characterised by their modularity. As a modular system, a robot arm can be configured as desired and therefore economically, and moreover it is also possible to obtain ready-to-use complete systems.  
 

Number of products: 31

drygear® Apiro gearbox with drive pin
The standard version among the Apiro gearboxes: the gearbox with drive pin enables a direct drive connection.  Available gear ratios: 4:1, 32:1, 64:1, optionally also: 3:1, 5:1, 8:1, 16:1
drygear® Apiro gearbox with multi-functional profile
With the help of the multi-functional profile, series connections of gears can be implemented, as spacings of elements or products can be regulated. This combination is often used for applications in the food or packaging industry.
drygear® Apiro gearbox with rotary disc
This gearbox is particularly suitable for slewing ring applications, as it can be used also as a rotary axis. For example, it can be used in laboratory automation.
drygear® Apiro gearbox with coupling
The coupling can be used to attach various shafts with a maximum diameter of 12 millimetres. An exemplary application is the adaptation to linear axes.
drygear® Apiro gearbox with manual clamp and position indicator
drygear apiro gearbox with manual clamp and position indicator
•Manual adjustment and installation of complete gearbox unit ...
•Accessories pivotable in four positions: 0°, 90°, 180°, 270°
•Optionally also: 3:1, 5:1, 8:1, 16:1
drygear® Apiro cantilever axis
The linear gearbox enables different strokes in the application.   Rack and pinion elements included. Configurable in different lengths, for example, for sliding applications.
  • Motor drive or manual drive
  • Modules can be connected in series or in parallel 
  • INI kit available for all options
  • 85%, non-condensing
  • Application temperature: +5°C to +50°C
drygear® Apiro planetary gearbox with cantilever axis
  • Lubrication-free and maintenance-free
  • Greater forces possible with the same installation space
  • high efficiency
  • Great positional accuracy
  • Transmission: 4
drygear® Apiro motor kit Nema 17 with connector and encoder
  • Installation size: NEMA17/flange installation size 42mm
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connection: metric connector
  • Price without gearbox
drygear® Apiro motor kit Nema 17 with connector, encoder and brake
  • Installation size: NEMA17/flange installation size 42mm
  • Holding torque: 0.5Nm
  • Nominal current: 1.8A
  • Motor connection: metric connector
  • Price without gearbox
drygear® Apiro motor kit Nema 23 with connector, encoder and brake
  • Installation size: NEMA23/flange installation size 56mm
  • Holding torque: 2.00Nm
  • Nominal current: 4.20A
  • Motor connection: metric connector
  • Price without gearbox
drygear® Apiro motor kit | DC motor with Mn=0.1, i: 10:1, S2
  • Torque [Nm] from 0.1Nm to 1.8Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
  • Direct battery operation possible
  • Motor connection by flat connector
  • Price without gearbox
drygear® Apiro starter kit
Contents:
  • Cantilever axis with 150 mm stroke
  • Gearbox with a 32:1 ratio
  • Motor kit with a Nema 17 + encoder
  • INI kit for zero position
  • Accessories, such as mounting plates, parallel connectors and the assembly tool
  • USB stick with Stp files and technical drawings
drygear® Apiro DC motor kit | DC motor with Mn 0.5, i: 27, S1
  • Torque [Nm] from 0.1Nm to 1.8Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
  • Direct battery operation possible
  • Motor connection by flat connector
  • Price without gearbox