My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Tech up & cost down
motion plastics for
general agricultural engineering

Reliable in combination with dirt, vibrations, low temperatures and heat

Conditions in agriculture are rough and temperamental. Therefore, it is even more important for components to work reliably and withstand the daily conditions. Our technical products can do exactly that: low temperatures, heat, ice and dirt simply do not faze them, as with their high-performance polymers and without additional lubrication, they have been designed especially for this.
Maintenance-free polymer plain bearings can be used with heavy-duty applications in soil cultivating machines or front loaders. drylin linear systems can adjust monitors in tractor cabins. Energy chains and chainflex cables are ideal for supplying field spraying systems with energy and liquids. Application options are versatile.

Benefits of igus products:

  • Dry-running and corrosion-resistant
  • Insensitive to dust and dirt
  • UV and weather-resistant
  • High mechanical stability, very resilient
  • Vibration-dampening
  • Compensation of misalignment and deflections
  • Long predictable service life
  • Easy assembly


Innovations for agricultural engineering


Five highlights in a six-minute video

You can find more information about these and further innovations at our 400m 2trade show stand. You can visit it virtually on your own – or with our industry expert:

Book a digital tour now


With felt against ingress of dirt and wear

Our new plain bearing SG03 has a felt seal that prevents the ingress of dirt and dust in the bearing. This protects the shaft and bearing against wear and premature failure.

Discover iglidur SG03 now

White paper

Service life maximisation of shafts and plain bearings for agricultural machines

One of the most common causes of failure and downtime in agricultural machinery lies in the wear of the shafts and bearings. You can learn in our white paper how you can avoid this problem with our lubrication-free plain bearings and increase the service life of both components.

Download free PDF now

Free sample box for agricultural machinery

You are interested in our products for agricultural machines, but would like to see them yourself first before making a final decision? Then you are welcome to order the free sample box for agricultural machinery.

Order now

Selected motion plastics for agricultural machinery

iglidur G plain bearings

iglidur plain bearings

  • Resistant to edge pressures
  • Lubrication-free, corrosion-free, resistant to dirt
  • UV-resistant and vibration-dampening

igubal spherical bearings

igubal spherical bearings

Corrosion resistance

Maintenance-free and self-lubricating

Chemical resistance

igubal spherical bearings

Individual components ...

... in the desired shape, quantity and the right material, tailored exactly to your application together with our experts

drylin W profile guide

drylin linear technology

Dirt-resistant

Lightweight and quiet operation

Simple installation and maintenance-free

Series E2/000 energy chain

E2/000 e-chain series

Fast assembly

High strength and quiet operation

Various fastening options


Areas of use

Power lift

iglidur plain bearings in the power lift

Front loader

iglidur plain bearings in the front loader

Combine harvester

iglidur plain bearings in the combine harvester

Mulcher

iglidur plain bearings in the mulcher

Mulching mower

iglidur plain bearings in the mulching mower

Set bearings/overload protection

iglidur plain bearings in set bearings

Sowing machine

iglidur plain bearings in the sowing machine

Field sprayer

iglidur plain bearings in the field sprayer

Chassis bearing

iglidur® plain bearings in chassis bearing

Cabin

Tractor driver cabin with igus products

 

Suitable products:

1

Mirror adjustment: iglidur® J plain bearings

2

Monitor adjustment: drylin® W guide carriages

3

Seat back adjustment: drylin W linear guides

4

Steering column: iglidur G plain bearings

5

Control elements: triflex 3D energy chain

6

Hydraulic valve connections: igubal double joints 

7

Seat back adjustment: drylin W linear guides 

8

Arm rest adjustment: drylin W linear guides 

9

Seat adjustment: E2 energy chain and chainflex cables

More order in the computer centre
How to set up a fastening system for computers in the driver cabin based on a drylin linear guide:
>> go to DIY guide in the profi magazine (pdf)


Successfully in use in the agricultural industry

Intensive cultivator on the field

No more wasting time with lubricating bearings

igus has been successfully collaborating with Lemken since 2008. Various Lemken machines are equipped with igus plain bearings, among them the cultivator Karat 9. In the overload elements, the metal bearing points previously used had to be lubricated up to one hour per day to prevent wear and corrosion. By switching to lubrication-free polymer plain bearings, the farmer saves valuable time. Furthermore, the dirt resistance and stability of the plain bearings increase service life and dependability.

Root ball transplanter

Heavy load up to 15 tons possible

Maintenance-free and resistant to dust and dirt, the iglidur G plain bearings are used in hinges, locking systems and hydraulic cylinders of bale trimming machines from Optimal-Vertrieb Opitz. They replace red brass solutions, that were produced in-house and required both a relatively large installation space and lubricants that polluted the environment. The new polymer bearings need no lubrication and withstand all edge loads without problems.


Tested for heavy load and wear resistance

Front loader test stand

Lubrication-free plain bearings in the pivot load test with a maximum load of 500kg

Shaft materials in a comparison test

Eight times longer service life for agricultural machinery by the use of polymer plain bearings


Further agricultural industries

Vertical farming

FDA-compliant and cost-effective automation systems for indoor farming

Discover now

Smart farming

Flexible low-cost robots for automated sowing, weeding, harvesting etc.

Learn more now