Solution
The solution was found in the installation of the polymer energy chains of the
E4.1 and
E2/000 systems. They are particularly suitable for the applications at hand, as they not only fulfil the requirements for robustness, freedom from maintenance and durability. Furthermore, they are weatherproof and designed for permanent outdoor use. In both cases, but especially within the pile driver, the system scores points because it always enables safe cable guidance even with constant and strong vibrations and movements. It protects the many hydraulic cables that are used in agricultural machinery. This reduces the number of cable replacements, which increases the reliability of the machine and significantly reduces the cost of ongoing operation.